Wall mounted bathroom fans are designed for spaces where venting through the ceiling isn't possible. These low profile exhaust fans are designed to fit into a 2x4 studded wall and can vent directly through the wall with little or no ductwork. Ideal for multi-family spaces and hotels.
Model SP-L, bathroom exhaust fan is a low profile, direct drive exhaust fan designed to fit in a 2x4 studded wall. Unit offers industry leading low sound levels and is ENERGY STAR® rated.
ENERGY STAR rated
Low profile fits into a 2x4 studded wall
White designer non-yellowing grille
Plug type disconnect
Corrosion resistant galvanized steel scroll and housing
Model SP-L, bathroom exhaust fan is a low profile, direct drive exhaust fan designed to fit in a 2x4 studded wall. Unit offers industry leading low sound levels and is ENERGY STAR® rated.
ENERGY STAR rated
Low profile fits into a 2x4 studded wall
White designer non-yellowing grille
Plug type disconnect
Corrosion resistant galvanized steel scroll and housing
Indicates the space relationships of windings and changing values of the recurring cycles of AC voltages and currents. The most common power supplies are either single- or three-phase.
The force that causes a current to flow in an electrical circuit. The voltage of a motor is usually determined by the supply to which it is attached. NEMA requires that motor be able to carry its rated horsepower at nameplate voltage plus or minus 1% al