Cerrado

    Vertical or Horizontal mount backdraft damper, No Flange, Model WD-410

    Greenheck Product # WD-410
    Model WD is a backdraft damper used in ventilation systems, allowing airflow in one direction and preventing airflow in the opposite direction.Rated for duct velocities up to 2,500 ft/min.Horizontal and vertical mounting options.

    Product Variants

    Mostrando 7 de 7
    SKU DAMPER WIDTH x DAMPER HEIGHT MAX VELOCITY PRESSURE DIFFERENTIAL MAX MOUNTING POSITION PRICE
    Model / Size: WD-410
    8 x 8 in 2500 2 Horizontal
    Vertical
    $97.63
    Model / Size: WD-410
    10 x 10 in 2500 2 Horizontal
    Vertical
    $99.05
    Model / Size: WD-410
    12 x 12 in 2500 2 Horizontal
    Vertical
    $102.61
    Model / Size: WD-410
    16 x 16 in 2500 2 Horizontal
    Vertical
    $134.68
    Model / Size: WD-410
    18 x 18 in 2500 2 Horizontal
    Vertical
    $139.67
    Model / Size: WD-410
    24 x 24 in 2500 2 Horizontal
    Vertical
    $191.69
    Model / Size: WD-410
    30 x 30 in 2500 2 Horizontal
    Vertical
    $273.64