Transformers are available for applications requiring voltage reduction. Selection is based on motor amperage. Rated for 115 to 230/277V, 2.0A.
Transformers are available for applications requiring voltage reduction. Selection is based on motor amperage. Rated for 115 to 230/277V, 4.3A.
Transformers are available for applications requiring voltage reduction. Selection is based on motor amperage. Rated for 115 to 230/277V, 6.5A.
Transformers are available for applications requiring voltage reduction. Selection is based on motor amperage. Rated for 115 to 230/277V, 8.6A.