Cerrado

    Total Enthalpy Core Energy Recovery Ventilator, Model MC-5, with Vari-Green Motor

    Greenheck Product # MC-5-VG
    Price
    $4,882.02

    The MiniCore is a total enthalpy core energy recovery ventilator for commercial and institutional applications. The compact design makes it ideal for applications where both sensible and latent energy transfer is necessary. Units include a Vari-Green® motors providing additional energy savings with a highly efficient motor technology.

    • Easy access to internal components through access panels
    • Energy recovery core certified to AHRI Standard 1060
    • Forward-curved blowers
    • Gravity backdraft dampers
    • Removable side panels for filter access.
    • Single-point wiring
    • Speed controllable with a motor potentiometer or a 0-10 VDC Signal
    • Energy efficient, Vari-Green motors

    Certifications:

    • AHRI 1060
    • UL 1812
    Show All