We're currently experiencing issues with our online chat. Please call 1-800-294-9202 or email qdonline@greenheck.com for assistance (M-F, 8AM-5PM CST).

We're currently experiencing issues with our online chat. Please call 1-800-294-9202 or email qdonline@greenheck.com for assistance (M-F, 8AM-5PM CST).

    Cerrado

    Square Centrifugal Inline Fan, Model SQ-90

    Greenheck Product # SQ-90
    Model SQ is a direct drive square centrifugal inline fan designed for intake, exhaust, return or make-up air applications where space is a major issue. Units feature a galvanized steel housing and aluminum backward-inclined wheel.

    Certifications:

    • Certificación AMCA por su rendimiento de aire y sonido
    • UL/cUL 705

    Product Variants

    Mostrando 2 de 2
    SKU DRIVE TYPE HP VOLTAGE PHASE CFM RANGE FRPM RANGE INLET WIDTH x HEIGHT OUTLET WIDTH x HEIGHT PRICE
    Model / Size: SQ-90
    Transmisión Directa 1/10 115 1 188-738 1050-1550 11 7/8 x 11 7/8 in 11 7/8 x 11 7/8 in $631.36
    Model / Size: SQ-90
    Transmisión Directa 1/10 115
    208
    230
    277
    1 188-821 1050-1725 11 7/8 x 11 7/8 in 11 7/8 x 11 7/8 in $1,070.33