Close

    Sidewall Propeller Exhaust Fan, Product # SE1-12-432-A4X-QD

    Greenheck Product # SE1-12-432-A4X-QD
    Price
    $454.64
    Free shipping

    • 20 x 20 inch fan panel with prepunched mounting holes for easy installation and precise alignment
    • Speed controllable, with up to 30% turndown
    • 12 inch aluminum propeller offering superior corrosion resistance

    Certifications:

    • AMCA Sound & Air
    • UL/cUL 705
    Show All

    Product Description

    Model SE1, direct drive, sidewall propeller exhaust fans provide general ventilation in commercial and industrial applications. Units feature corrosion resistant aluminum propellers and are ideal for quietly exhausting air in schools, storage facilities, and manufacturing and assembly areas.

    • Galvanized steel drive frame with one-piece drawn venturi for structural rigidity
    • Zinc plated, heavy welded wire guard
    • Permanent embossed aluminum nameplate for exact model and serial number identification
    California Residents - Prop 65 Warning