0
items
You have no items in your shopping cart.
0 items
The SE is a direct drive fan, specifically designed for wall mounted clean air applications. Fan propellers are axial type and constructed of aluminum.
To calculate the CFM required to adequately ventilate an area, we divide the room volume by the appropriate "Minutes per Change" value.
Airflow (CFM) per Fan
Starred items represent required fields.
Non-Ducted 0.05" to 0.20"
Ducted 0.20" to 0.40" per 100 feet of duct (assuming duct air velocity falls within 1,000 to 1,800 feet per minute)
Fittings 0.08" per fitting (elbow, register, grill, damper, louver, duct turn, etc.)
Kitchen Hood Exhaust 0.625" to 1.50"
Important: Static pressure requirements are significantly affected by the amount of make-up air supplied to an area. Insufficient make-up air will increase static pressure and reduce the amount of air that will be exhausted. Remember, for each cubic foot of air exhausted, one cubic foot of air must be supplied.
SKU | DRIVE TYPE | HP | VOLTAGE | PHASE | CFM RANGE | FRPM RANGE | BASE/PANEL LENGTH x WIDTH | PRICE | ||
---|---|---|---|---|---|---|---|---|---|---|
Model / Size:
SE1-10
|
Direct Drive | 1/20 | 115 | 1 | 214-606 | 1320-1650 | 15 x 15 in | $346.32 | ||
Model / Size:
SE1-10
|
Direct Drive | 1/12 | 115 | 1 | 626-924 | 1050-1550 | 15 x 15 in | $346.32 | ||
Model / Size:
SE1-12
|
Direct Drive | 1/4 | 115 | 1 | 585-1636 | 1400-1750 | 18 x 18 in | $454.64 | ||
Model / Size:
SE1-12
|
Direct Drive | 1/8 | 115 | 1 | 383-1449 | 1050-1550 | 18 x 18 in | $383.38 | ||
Model / Size:
SE1-14
|
Direct Drive | 1/3 | 115 | 1 | 1220-2734 | 1400-1750 | 20 x 20 in | $485.99 | ||
Model / Size:
SE1-16
|
Direct Drive | 1/2 | 115 230 |
1 | 1666-3373 | 1400-1750 | 22 x 22 in | $518.06 | ||
Model / Size:
SE1-18
|
Direct Drive | 3/4 | 115 230 |
1 | 2024-4886 | 1400-1750 | 24 x 24 in | $582.91 | ||
Model / Size:
SE1-20
|
Direct Drive | 1 | 115 208 230 |
1 | 2024-4886 | 1400-1750 | 26 1/4 x 26 1/4 in | $655.59 | ||
Model / Size:
SE1-8
|
Direct Drive | 1/20 | 115 | 1 | 101-459 | 1050-1550 | 13 x 13 in | $335.63 |
Model SE1, direct drive, sidewall propeller exhaust fans provide general ventilation in commercial and industrial applications. Units feature corrosion resistant aluminum propellers and are ideal for quietly exhausting air in schools, storage facilities, and manufacturing and assembly areas.
Model SE1, direct drive, sidewall propeller exhaust fans provide general ventilation in commercial and industrial applications. Units feature corrosion resistant aluminum propellers and are ideal for quietly exhausting air in schools, storage facilities, and manufacturing and assembly areas.
Model SE1, direct drive, sidewall propeller exhaust fans provide general ventilation in commercial and industrial applications. Units feature corrosion resistant aluminum propellers and are ideal for quietly exhausting air in schools, storage facilities, and manufacturing and assembly areas.
Model SE1, direct drive, sidewall propeller exhaust fans provide general ventilation in commercial and industrial applications. Units feature corrosion resistant aluminum propellers and are ideal for quietly exhausting air in schools, storage facilities, and manufacturing and assembly areas.
Model SE1, direct drive, sidewall propeller exhaust fans provide general ventilation in commercial and industrial applications. Units feature corrosion resistant aluminum propellers and are ideal for quietly exhausting air in schools, storage facilities, and manufacturing and assembly areas.
Model SE1, direct drive, sidewall propeller exhaust fans provide general ventilation in commercial and industrial applications. Units feature corrosion resistant aluminum propellers and are ideal for quietly exhausting air in schools, storage facilities, and manufacturing and assembly areas.
Model SE1, direct drive, sidewall propeller exhaust fans provide general ventilation in commercial and industrial applications. Units feature corrosion resistant aluminum propellers and are ideal for quietly exhausting air in schools, storage facilities, and manufacturing and assembly areas.
Model SE1, direct drive, sidewall propeller exhaust fans provide general ventilation in commercial and industrial applications. Units feature corrosion resistant aluminum propellers and are ideal for quietly exhausting air in schools, storage facilities, and manufacturing and assembly areas.
Model SE1, direct drive, sidewall propeller exhaust fans provide general ventilation in commercial and industrial applications. Units feature corrosion resistant aluminum propellers and are ideal for quietly exhausting air in schools, storage facilities, and manufacturing and assembly areas.
Our performance filter tool can help you choose the right product based on your performance requirements.