Close

    Round Ceiling Radiation Damper, Butterfly Style, Model CRD-2

    Greenheck Product # CRD-2
    Round design.

    Certifications:

    • California State Fire Marshal (Listing # 3225-0981:0101)
    • UL 555C (Listing # R13446)

    Product Variants

    Showing 3 of 3
    SKU DAMPER WIDTH x DAMPER HEIGHT DAMPER DIAMETER BLADE STYLE CLOSURE TYPE PRICE
    Model / Size: CRD-2
    n/a 6 in Butterfly Fusible link $32.78
    Model / Size: CRD-2
    n/a 8 in Butterfly Fusible link $36.34
    Model / Size: CRD-2
    n/a 10 in Butterfly Fusible link $39.19