CIRCULATOR SALE - 75% OFF on select circulators & accessories! Shop Now 

 
    Cerrado

    Roof Curb for 17 In. Square Base, 24 In. High

    Greenheck Product # GPI-17-G24
    Price
    $153.92
    Envío Gratis

    • Designed to fit 17" roof curb cap
    • 2-inch mounting flange
    • Rigid, fiberglass insulation
    • Welded, straight-sided construction

    Show All

    Product Description

    GPI roof curbs are designed for flat, insulated or non-insulated roof decks. Constructed of 18 gauge galvanized steel and fully formed on three sides with a single, fully welded seam.

    California Residents - Prop 65 Warning