0
items
You have no items in your shopping cart.
0 items
SKU | DAMPER WIDTH x DAMPER HEIGHT | DAMPER DIAMETER | MAX VELOCITY | PRESSURE DIFFERENTIAL MAX | MOUNTING POSITION | PRICE | ||
---|---|---|---|---|---|---|---|---|
Model / Size:
RBDR-50
|
n/a | 10 in | 2000 | 1 | n/a | $121.14 | ||
Model / Size:
RBDR-50
|
n/a | 12 in | 2000 | 1 | n/a | $124.71 | ||
Model / Size:
RBDR-50
|
n/a | 6 in | 2000 | 1 | n/a | $109.74 | ||
Model / Size:
RBDR-50
|
n/a | 8 in | 2000 | 1 | n/a | $116.15 |
Remote balancing dampers are ideal for applications where access is difficult for manually adjusting airflow balance. The “EZ Balance” remote control operates the damper motor by connecting an RJ11 connector mounted on the wall, ceiling, or diffuser.
Remote balancing dampers are ideal for applications where access is difficult for manually adjusting airflow balance. The “EZ Balance” remote control operates the damper motor by connecting an RJ11 connector mounted on the wall, ceiling, or diffuser.
Remote balancing dampers are ideal for applications where access is difficult for manually adjusting airflow balance. The “EZ Balance” remote control operates the damper motor by connecting an RJ11 connector mounted on the wall, ceiling, or diffuser.
Remote balancing dampers are ideal for applications where access is difficult for manually adjusting airflow balance. The “EZ Balance” remote control operates the damper motor by connecting an RJ11 connector mounted on the wall, ceiling, or diffuser.