Cerrado

    Productos etiquetados con 'accessory'

    Ordenar por
    Results per page
    Demostración 15 de 56 resultados

    Designer Grille, for Model SP-C50

    $18.53

    Designer grilles provide an updated look to your bath fan. Constructed of high impact white polystyrene.

    Designer Grille, for Models SP-A50-A390 and B50-B200

    $19.24

    Designer grilles provide an updated look to your bath fan. Constructed of high impact white polystyrene.

    Round transition reducer, Model TR-6X4, Reduces fan outlet duct from 6 in. to 4 in.

    $10.69

    Durable plastic transition duct reducer that reduces fan outlet from 6 inches to 4 inches.

    Grease trap, For use with Models CUE and CUBE in roof mount applications

    $66.70

    Polypropylene trap designed to collect grease residue to avoid drainage onto roof surface.

    Round transition reducer, Reduces fan outlet duct from 4 in. to 3 in.

    $17.82

    Galvanized steel transition duct reducer that reduces fan outlet from 4 inches to 3 inches.

    Aluminum Grille with white enamel finish, For use with Model SP-A50-A190

    $19.95

    Aluminum grilles provide an updated look to your bath fan. White enamel finish.

    Aluminum Grille with white enamel finish, For use with Model SP-A200-A390 and SP-B50-B200

    $22.09

    Aluminum grilles provide an updated look to your bath fan. White enamel finish.

    Vibration Isolation Brackets, For use with Vibration Isolation Kits

    $49.88

    Brackets for use with Vibration Isolation Kits for Models BDF/BSQ/SQ

    Ceiling Radiation Damper, Size 310, For Lighted Model SP A50-A190

    $114.02

    The SP Ceiling Radiation damper protects fire rated ceilings and effectively blocks the spread of heat and flames through the building's ventilation system. This damper is UL Classified; rated at three to four hours fire resistance. For use with Lighted SP Fans.

    Ceiling Radiation Damper, Size 320, For Lighted Model SP A200-A390 and B50-B200

    $121.14

    The SP Ceiling Radiation damper protects fire rated ceilings and effectively blocks the spread of heat and flames through the building's ventilation system. This damper is UL Classified; rated at three to four hours fire resistance. For use with Lighted SP Fans.

    Clean Out Port, For use with Models CUE and CUBE

    $213.78

    Patented removable plug allows for easy spray or steam cleaning of wheel through the windband.

    Vibration Isolation Kit, Spring Hanging, For use with Model SQ 60-95

    $257.96

    Complete hanging isolation kit with spring isolators to reduce vibration and sound levels. Support brackets included are designed to permit mounting of the fan with the motor located on top, bottom or side.

    Vibration Isolation Kit, Spring Hanging, For use with Model SQ 100-140 and BSQ 70-130

    $257.96

    Complete hanging isolation kit with spring isolators to reduce vibration and sound levels. Support brackets included are designed to permit mounting of the fan with the motor located on top, bottom or side.

    Vibration Isolation Kit, Spring Hanging, For use with Model SQ 160 and BSQ 140-180

    $257.96

    Complete hanging isolation kit with spring isolators to reduce vibration and sound levels. Support brackets included are designed to permit mounting of the fan with the motor located on top, bottom or side.

    Vibration Isolation Kit, Spring Hanging, For use with Model BSQ 200-240

    $257.96

    Complete hanging isolation kit with spring isolators to reduce vibration and sound levels. Support brackets included are designed to permit mounting of the fan with the motor located on top, bottom or side.

    accessory