The MiniCore is a total enthalpy core energy recovery ventilator for commercial and institutional applications. The compact design makes it ideal for applications where both sensible and latent energy transfer is necessary. Units include a Vari-GreenĀ® motors providing additional energy savings with a highly efficient motor technology.
- Energy recovery core certified to AHRI Standard 1060
- Forward-curved blowers
- Gravity backdraft dampers
- Removable side panels for filter access.
- Single-point wiring
- Energy efficient, Vari-Green motors
- Speed controllable with a motor potentiometer or a 0-10 VDC Signal