0
items
You have no items in your shopping cart.
0 items
Mancooler fans move high volumes of directed airflow at low velocity. The fan is available in direct- or belt-driven models and has galvanized steel construction. These fans work well in factories, warehouses and agricultural applications. Multiple mancoolers help improve air quality and comfort when used as part of a general plant ventilation plan.
SKU | IMPELLER DIAMETER | HP | VOLTAGE | PHASE | CFM RANGE | AIR VELOCITY (FPM) AT 20 FT | PRICE | ||
---|---|---|---|---|---|---|---|---|---|
Model / Size:
MAC-18
|
18 in | 1/4 | 115 | 1 | 2400-3600 | 415/274 | $458.91 | ||
Model / Size:
MAC-20
|
20 in | 1/4 | 115 | 1 | 3000-4500 | 490/323 | $471.74 | ||
Model / Size:
MAC-24
|
24 in | 1/3 | 115 | 1 | 6100-4100 | 350/245 | $497.39 | ||
Model / Size:
MAC-30
|
30 in | 1/2 | 115 | 1 | 7000-9600 | 400/280 | $629.94 | ||
Model / Size:
MAC-36
|
36 in | 1/2 | 115 | 1 | 9100-12500 | 372/261 | $691.22 |
Model MAC, direct drive mobile air circulators are designed to move large volumes of air at low velocities, keeping individuals comfortable and productive. Ideal for manufacturing facilities and warehouses, these units feature galvanized steel construction and come with a variety of mounting options. Mounting accessory sold separately.
Model MAC, direct drive mobile air circulators are designed to move large volumes of air at low velocities, keeping individuals comfortable and productive. Ideal for manufacturing facilities and warehouses, these units feature galvanized steel construction and come with a variety of mounting options. Mounting accessory sold separately.
Model MAC, direct drive mobile air circulators are designed to move large volumes of air at low velocities, keeping individuals comfortable and productive. Ideal for manufacturing facilities and warehouses, these units feature galvanized steel construction and come with a variety of mounting options. Mounting accessory sold separately.
Model MAC, direct drive mobile air circulators are designed to move large volumes of air at low velocities, keeping individuals comfortable and productive. Ideal for manufacturing facilities and warehouses, these units feature galvanized steel construction and come with a variety of mounting options. Mounting accessory sold separately.
Model MAC, direct drive mobile air circulators are designed to move large volumes of air at low velocities, keeping individuals comfortable and productive. Ideal for manufacturing facilities and warehouses, these units feature galvanized steel construction and come with a variety of mounting options. Mounting accessory sold separately.