Cerrado

    Inline Cabinet Fan, Model CSP-A900

    Greenheck Product # CSP-A900
    Model CSP inline cabinet fans are designed for clean air applications where low sound levels are desired. Low sound levels are achieved through quiet running forward curved wheels.

    Certifications:

    • Certificación AMCA rendimiento del aire
    • Certificación UL/cUL 507

    Product Variants

    Mostrando 1 de 1
    SKU DRIVE TYPE HP VOLTAGE PHASE CFM RANGE FRPM RANGE INLET WIDTH x HEIGHT OUTLET WIDTH x HEIGHT PRICE
    Model / Size: CSP-A900
    Transmisión Directa n/a 115 1 631-908 760-950 22 5/8 x 13 1/4 in 17 7/16 x 8 in $756.07