Cerrado

    Inline Cabinet Fan, Model CSP-A780

    Greenheck Product # CSP-A780
    Model CSP inline cabinet fans are designed for clean air applications where low sound levels are desired. Low sound levels are achieved through quiet running forward curved wheels.

    Certifications:

    • Certificación AMCA rendimiento del aire
    • Certificación UL/cUL 507

    Product Variants

    Mostrando 1 de 1
    SKU DRIVE TYPE HP VOLTAGE PHASE CFM RANGE FRPM RANGE INLET WIDTH x HEIGHT OUTLET WIDTH x HEIGHT PRICE
    Model / Size: CSP-A780
    Transmisión Directa n/a 115 1 527-813 1280-1600 16 7/8 x 13 1/4 in 10 x 8 in $517.35