Cerrado

    Inline Cabinet Fan, Model CSP-A710

    Greenheck Product # CSP-A710
    Model CSP inline cabinet fans are designed for clean air applications where low sound levels are desired. Low sound levels are achieved through quiet running forward curved wheels.

    Certifications:

    • Certificación AMCA rendimiento del aire
    • Certificación UL/cUL 507

    Product Variants

    Mostrando 2 de 2
    SKU DRIVE TYPE HP VOLTAGE PHASE CFM RANGE FRPM RANGE INLET WIDTH x HEIGHT OUTLET WIDTH x HEIGHT PRICE
    Model / Size: CSP-A710
    Transmisión Directa n/a 115 1 334-737 864-1080 16 7/8 x 13 1/4 in 10 x 8 in $517.35
    Model / Size: CSP-A710
    Transmisión Directa 1/4 120 1 350-737 400-1450 16 7/8 x 13 1/4 in 10 x 8 in $962.01