Cerrado

    Inline Cabinet Fan, Model CSP-A700

    Greenheck Product # CSP-A700
    Model CSP inline cabinet fans are designed for clean air applications where low sound levels are desired. Low sound levels are achieved through quiet running forward curved wheels.

    Certifications:

    • Certificación AMCA rendimiento del aire
    • Certificación UL/cUL 507

    Product Variants

    Mostrando 2 de 2
    SKU DRIVE TYPE HP VOLTAGE PHASE CFM RANGE FRPM RANGE INLET WIDTH x HEIGHT OUTLET WIDTH x HEIGHT PRICE
    Model / Size: CSP-A700
    Transmisión Directa n/a 115 1 419-766 880-1100 22 5/8 x 10 1/2 in 19 1/2 x 8 in $505.95
    Model / Size: CSP-A700
    Transmisión Directa n/a n/a n/a 100-801 1275-1450 22 5/8 x 10 1/2 in 19 1/2 x 8 in $1,051.09