Cerrado

    Inline Cabinet Fan, Model CSP-A390-VG, 115/208-230/277V, 1 Ph, 57-417 CFM

    Greenheck Product # CSP-A390-VG-QD
    Price
    $587.90
    Envío Gratis

    • Acoustic insulation absorbs sound for quiet operation
    • Adjustable mounting brackets for multiple installation conditions
    • Easy access to internal components through access panels
    • Balance dial for system balancing
    • Embossed, galvanized steel housing for rigidity
    • Large electrical junction box for easy wiring
    • Speed controllable motor
    • Vertical electrical access to eliminate drilling holes

    Certifications:

    • AMCA por su rendimiento de aire
    • Certificación UL/cUL 507
    Show All

    Product Description

    Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel. Model CSP-A390-VG features a tri-voltage design to operate at 115/208-230/277V. Vari-Green EC motor technology included for maximum fan controllability.

    California Residents - Prop 65 Warning