Cerrado

    Inline Cabinet Fan, Product # CSP-A200-QD

    Greenheck Product # CSP-A200-QD
    Price
    $273.64
    Envío Gratis

    • 12.875 x 10 inch inlet width x height
    • 8 x 8 inch outlet width x height
    • Speed controllable, with up to 30% turndown

    Certifications:

    • AMCA por su rendimiento de aire
    • Certificación UL/cUL 507
    Show All

    Product Description

    Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound levels are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel. Units are assembled for horizontal discharge but can be field rotated to vertical discharge.

    • Acoustic insulation absorbs sound for quiet operation
    • Vertical electrical access to eliminate drilling holes
    • Large electrical junction box for easy wiring
    • Adjustable mounting brackets for multiple installation conditions
    • Embossed, galvanized steel housing for rigidity
    • Easy access to internal components through access panels
    • Adjustable mounting brackets for various installation conditions
    • Square outlet for quick and easy connections
    California Residents - Prop 65 Warning