Close

    Inline Cabinet Fan, Model CSP-A200

    Greenheck Product # CSP-A200
    Model CSP inline cabinet fans are designed for clean air applications where low sound levels are desired. Low sound levels are achieved through quiet running forward curved wheels.

    Certifications:

    • AMCA Air Performance
    • UL/cUL 507

    Product Variants

    Showing 1 of 1
    SKU DRIVE TYPE HP VOLTAGE PHASE CFM RANGE FRPM RANGE INLET WIDTH x HEIGHT OUTLET WIDTH x HEIGHT PRICE
    Model / Size: CSP-A200
    Direct Drive n/a 115 1 70-254 720-900 12 7/8 x 10 in 8 x 8 in $273.64