Cerrado

    Inline Cabinet Fan, Model CSP-A1550

    Greenheck Product # CSP-A1550
    Model CSP inline cabinet fans are designed for clean air applications where low sound levels are desired. Low sound levels are achieved through quiet running forward curved wheels.

    Certifications:

    • Certificación AMCA rendimiento del aire
    • Certificación UL/cUL 507

    Product Variants

    Mostrando 1 de 1
    SKU DRIVE TYPE HP VOLTAGE PHASE CFM RANGE FRPM RANGE INLET WIDTH x HEIGHT OUTLET WIDTH x HEIGHT PRICE
    Model / Size: CSP-A1550
    Transmisión Directa n/a n/a n/a 999-1672 1288-1610 22 5/8 x 13 1/4 in 17 7/16 x 8 in $835.88