Greenheck will be closed November 26th and 27th in observance of the Thanksgiving holiday. Order shipments will resume on Monday, November 30th.  

Greenheck will be closed November 26th and 27th in observance of the Thanksgiving holiday. Order shipments will resume on Monday, November 30th.  

    Cerrado

    Inline Cabinet Fan, Model CSP-A110, 115V, 1 Ph, 77-124 CFM

    Greenheck Product # CSP-A110-QD
    Price
    $230.17
    Envío Gratis

    • Acoustic insulation absorbs sound for quiet operation
    • Vertical electrical access to eliminate drilling holes
    • Large electrical junction box for easy wiring
    • Adjustable mounting brackets for multiple installation conditions
    • Embossed, galvanized steel housing for rigidity
    • Speed controllable motor
    • Easy access to internal components through access panels

    Certifications:

    • AMCA por su rendimiento de aire
    • Certificación UL/cUL 507
    Show All

    Product Description

    Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel.

    California Residents - Prop 65 Warning