0
artículos
No tiene artículos en su carrito de compras.
0 items
Model ICO is a direct-drive oscillating circulator designed for sweeping air movement. This unit features two-speed motors and sweep through a 45º or 90º arc. Manufacturing plants and warehouses are common applications.
SKU | IMPELLER DIAMETER | HP | VOLTAGE | PHASE | CFM RANGE | AIR VELOCITY (FPM) AT 20 FT | PRICE | ||
---|---|---|---|---|---|---|---|---|---|
Model / Size:
ICO-18
|
18 in | 1/4 | 115 | 1 | 2900-4500 | 360/310 | $292.17 | ||
Model / Size:
ICO-20
|
20 in | 1/4 | 115 | 1 | 3055-4700 | 580/375 | $307.13 | ||
Model / Size:
ICO-24
|
24 in | 1/2 | 115 | 1 | 4460-6400 | 410/325 | $364.14 | ||
Model / Size:
ICO-30
|
30 in | 1/2 | 115 | 1 | 8674-9612 | 710/650 | $424.00 |
Model ICO, oscillating circulator fans are designed for air movement in humid and demanding applications. Units are ideal for spot cooling and recirculating air in factories, warehouses, manufacturing facilities and garages. Units sweep through 45º or 90º arc. Mounting accessory sold separately.
Model ICO, oscillating circulator fans are designed for air movement in humid and demanding applications. Units are ideal for spot cooling and recirculating air in factories, warehouses, manufacturing facilities and garages. Units sweep through 45º or 90º arc. Mounting accessory sold separately.
Model ICO, oscillating circulator fans are designed for air movement in humid and demanding applications. Units are ideal for spot cooling and recirculating air in factories, warehouses, manufacturing facilities and garages. Units sweep through 45º or 90º arc. Mounting accessory sold separately.
Model ICO, oscillating circulator fans are designed for air movement in humid and demanding applications. Units are ideal for spot cooling and recirculating air in factories, warehouses, manufacturing facilities and garages. Units sweep through 45º or 90º arc. Mounting accessory sold separately.