Cerrado

    HVLS Fans

    HVLS Hero Image

    Moving HVLS fans forward

    Finally, an HVLS fan from the industry-recognized leader in air movement, control and conditioning equipment.

    SHOP HVLS FANS

    WHY HVLS?


    Originally created for the agricultural industry, HVLS (High Volume, Low Speed) fans have proven to be a valuable and efficient air movement solution for any application. Effective air movement is critical not only to the HVAC system of the building, but also for its occupants. With the ability to efficiently circulate large volumes of air, HVLS fans are an ideal solution for providing cost-effective air distribution and climate control in any facility.

    Other Benefits

    Eliminate hot/cold spots

    Save up to 30% on heating & cooling bills

    No ductwork

    More airflow than pedestal circulators

    Increase employee productivity

    Increase workplace safety

    THE GREENHECK ADVANTAGE


    Industry's Coolest Fans. Literally.

    Our AMCA certified fans provide 30% more airflow, resulting in as much as 15°F of perceived cooling effect for building occupants.

    Fewer Fans Needed

    Our HVLS fans have the largest coverage areas in the industry – giving you comfortable air movement with fewer fans.

    Installation Simplified

    Designed for ease of installation, Greenheck’s pre-wired HVLS fans can be installed 1-2 hours faster than traditional fans.

    More Efficiency. More Savings.

    Fans exceed Department of Energy (DOE) efficiency requirements by 80% on average while costing as little as $1/day to operate.

    Comfortably Quiet

    Quieter than a residential refrigerator, our direct drive fans are up to 10 dBA quieter than traditional HVLS fans.

    HVLS BY MODEL


     

    DC-5

    DS-3

    DS-6

    CFM

    UP TO 55,800 CFM

    UP TO 176,900 CFM

    UP TO 243,000 CFM

    Diameter

    8 - 14 ft. *

    8 - 24 ft. *

    8 - 24 ft. *

    Coverage

    9,200 - 12,500 ft2 *

    9,100 - 18,700 ft2 *

    11,300 - 23,700 ft2 *

    Ceiling Height

    Low to Medium Ceilings

    Medium to High Ceilings

    Medium to High Ceilings

     

    Air Velocity Selection Guide

    Air Velocity Selection Guide

    Air Velocity Selection Guide

    * Not all sizes available on Quick Delivery Online. For all other sizes, please contact your local Greenheck representative.

    HVLS Fans are Ideal for:


    Office Spaces

    Restaurants/Bars

    Education Facilities

    Grocery Stores

    Retail Stores

    Fitness Centers

    Airports

    Gymnasiums

    Agricultural Facilities

    Government/Public Works

    Manufacturing Facilities

    Automotive Facilities

    Distribution Centers

    Stadiums/Arenas

    Conference/Event Centers

    Warehouses

    Experience the Difference

    With Greenheck’s HVLS fans, it’s never been easier to increase productivity, improve worker satisfaction and save money on energy costs.

    SHOP HVLS FANS

    NEED HELP?

    Your local Greenheck rep would love to chat with you about how an HVLS solution fits into your space.

    FIND MY REP