CIRCULATOR SALE - 75% OFF on select circulators & accessories! Shop Now 

 
    Close

    HVLS Fan, Model DC-5, Low Voltage 115/208-230v, 12 ft diameter, 5-blade, Fan Performance up to 50,000 CFM

    Greenheck Product # DC-5-12-13LV-X-QD
    Price
    $4,235.00
    Free shipping

    • Plug-and-Play
    • Galvanized Steel Safety Cable
    • Electrical Safety Systems
    • Impact & Over Speed Detection
    • 10-year Warranty

    Certifications:

    • AMCA Circulating Fan Performance
    • CSA Certified
    • UL/cUL 507
    Show All

    Product Description

    Model DC-5 is an aesthetic five-blade, direct drive design for use in commercial spaces with low to medium height ceilings. Combined with its sleek design, the DC-5 provides comfortable air movement in office spaces, restaurants, fitness centers, and more. These fans are effortless to install with a total weight less than one hundred pounds, the lightest among comparable HVLS fans.

    Greenheck’s HVLS products are AMCA certified. The third party certification ensures that our product performs as cataloged.

    Our quick delivery HVLS products offer numerous advantages:

    • Keypad controller and steel truss mounting kit included with the fan
    • Unique direct drive motor, requiring less maintenance
    • Factory provided plug and play wiring, allowing for faster install times
    • Light weight design, allowing half the install time from comparable HVLS fans on the market
    • Built in safety features
    • Easy installation guide
    California Residents - Prop 65 Warning