Close

    HVLS Fan, Model DS-3, High Voltage 460v, 16 ft diameter, 3-blade, Fan Performance up to 106,300 CFM

    Greenheck Product # DS-3-16-70HV-X-QD
    Price
    $5,070.00
    Free shipping

    • Plug-and-Play
    • Safety Retention Cables & Guy Wires
    • Impact & Over Speed Detection
    • Electrical Safety Systems
    • 10-year Warranty

    Certifications:

    • AMCA Circulating Fan Performance
    • CSA Certified
    • UL/cUL 507
    Show All

    Product Description

    Model DS-3 is a three-blade, direct drive HVLS fan designed for commercial or industrial spaces with medium to high ceilings. These economical fans are the ideal balance between cost and performance, making them a smart choice for budget-conscious building owners. Plus, with a lighter weight than comparable HVLS fans, the DS-3 is a breeze to install in any building.

    Greenheck’s HVLS products are AMCA certified. The third party certification ensures that our product performs as cataloged.

    Our quick delivery HVLS products offer numerous advantages:

    • Keypad controller and I-Beam mounting kit included with the fan
    • Unique direct drive motor, requiring less maintenance
    • Factory provided plug and play wiring, allowing for faster install times
    • Light weight design, allowing half the install time from comparable HVLS fans on the market
    • Built in safety features
    • Easy installation guide

    Award-winning

    Greenheck model DS high volume, low speed (HVLS) fan received the gold level recognition as a Consulting Specifying Engineer (CSE) 2019 Product of the Year.

    California Residents - Prop 65 Warning