0
artículos
No tiene artículos en su carrito de compras.
0 items
SKU | DESCRIPTION | PRICE | ||
---|---|---|---|---|
Model / Size:
Selection Model
|
Grease trap, For use with Models CUE and CUBE in roof mount applications | $66.70 | ||
Model / Size:
Selection Model
|
Clean Out Port, For use with Models CUE and CUBE | $213.78 | ||
Model / Size:
Selection Model
|
Wall bracket, For use with Model CUE sizes 060-070 | $52.02 | ||
Model / Size:
Selection Model
|
Wall bracket, For use with Model CUBE 099-131 and CUE 080-131 | $52.73 | ||
Model / Size:
Selection Model
|
Wall bracket, For use with Model CUBE 141-161 with a 22 inch base and Model CUE 141-161 with a 22 inch base | $57.72 | ||
Model / Size:
Selection Model
|
Wall bracket, For use with Model CUBE 141-161 with a 26 inch base and Model CUE 141-161 with a 26 inch base | $59.86 | ||
Model / Size:
Selection Model
|
Wall bracket, For use with Model CUBE 180-200 and Model CUE 180-200 | $65.56 | ||
Model / Size:
Selection Model
|
Wall bracket, For use with Model CUBE 220-240 | $86.22 | ||
Model / Size:
Selection Model
|
Wall bracket, For use with Model CUBE 300 | $90.50 | ||
Model / Size:
Selection Model
|
Roof Curb Adapter, Adapts 17" Fan Curb Cap/Base to 19" Roof Curb | $168.89 | ||
Model / Size:
Selection Model
|
Roof Curb Adapter, Adapts 17" Fan Curb Cap/Base to 22" Roof Curb | $168.89 | ||
Model / Size:
Selection Model
|
Roof Curb Adapter, Adapts 19" Fan Curb Cap/Base to 22" Roof Curb | $168.89 | ||
Model / Size:
Selection Model
|
Roof Curb Adapter, Adapts 19" Fan Curb Cap/Base to 26" Roof Curb | $168.89 | ||
Model / Size:
Selection Model
|
Roof Curb Adapter, Adapts 22" Fan Curb Cap/Base to 26" Roof Curb | $168.89 | ||
Model / Size:
Selection Model
|
Roof Curb Adapter, Adapts 22" Fan Curb Cap/Base to 30" Roof Curb | $168.89 |
Polypropylene trap designed to collect grease residue to avoid drainage onto roof surface.
Patented removable plug allows for easy spray or steam cleaning of wheel through the windband.
Galvanized steel wall bracket allows Models CUE and CUBE to be wall mounted, fitting between the building wall and the fan. Bracket mounts directly to the exterior wall surface allowing for a flush mount installation.
Galvanized steel wall bracket allows Models CUE and CUBE to be wall mounted, fitting between the building wall and the fan. Bracket mounts directly to the exterior wall surface allowing for a flush mount installation.
Galvanized steel wall bracket allows Models CUE and CUBE to be wall mounted, fitting between the building wall and the fan. Bracket mounts directly to the exterior wall surface allowing for a flush mount installation.
Galvanized steel wall bracket allows Models CUE and CUBE to be wall mounted, fitting between the building wall and the fan. Bracket mounts directly to the exterior wall surface allowing for a flush mount installation.
Galvanized steel wall bracket allows Models CUE and CUBE to be wall mounted, fitting between the building wall and the fan. Bracket mounts directly to the exterior wall surface allowing for a flush mount installation.
Galvanized steel wall bracket allows Models CUE and CUBE to be wall mounted, fitting between the building wall and the fan. Bracket mounts directly to the exterior wall surface allowing for a flush mount installation.
Galvanized steel wall bracket allows Models CUE and CUBE to be wall mounted, fitting between the building wall and the fan. Bracket mounts directly to the exterior wall surface allowing for a flush mount installation.
Curb adapters are designed to adapt standard curb cap dimensions to existing curb when replacing a fan or ventilator. Constructed of galvanized steel. For use with CUE models, sizes 060 through 070, and G models, sizes 060 through 095.
Curb adapters are designed to adapt standard curb cap dimensions to existing curb when replacing a fan or ventilator. Constructed of galvanized steel. For use with CUE models, sizes 060 through 070, and G models, sizes 060 through 095.
Curb adapters are designed to adapt standard curb cap dimensions to existing curb when replacing a fan or ventilator. Constructed of galvanized steel. For use with AE-10, AS-10, CUBE models, sizes 099 through 131, CUE models, sizes 080-099 and GB models, sizes 071 through 131.
Curb adapters are designed to adapt standard curb cap dimensions to existing curb when replacing a fan or ventilator. Constructed of galvanized steel. For use with AE-10, AS-10, CUBE models, sizes 099 through 131, CUE models, sizes 080-099 and GB models, sizes 071 through 131.
Curb adapters are designed to adapt standard curb cap dimensions to existing curb when replacing a fan or ventilator. Constructed of galvanized steel. For use with model AE, sizes 12 through 14, model AS, sizes 12 through 14, model CUBE, sizes 141 through 161, model CUE, sizes 141 through 161, model G, sizes 143 through 163, and model GB, sizes 141 through 161.
Curb adapters are designed to adapt standard curb cap dimensions to existing curb when replacing a fan or ventilator. Constructed of galvanized steel. For use with model AE, sizes 12 through 14, model AS, sizes 12 through 14, model CUBE, sizes 141 through 161, model CUE, sizes 141 through 161, model G, sizes 143 through 163, and model GB, sizes 141 through 161.