Close

    Centrifugal Upblast Exhaust Fan, Variable Speed, Model CUE-121, Direct Drive, Vari-Green EC motor, 1/2HP, 115/208-230V, 1Ph, 507-2037 CFM

    Greenheck Product # CUE-121-VG5G-QD
    Price
    $1,313.32

    Model CUE is a direct drive exhaust fan specifically designed for roof or sidewall mounted applications discharging the air directly upward, away from the roof or wall surface. The fans feature a one piece windband continuously welded to curb cap and double studded isolators for true vibration isolation.

    • Windband is continually welded to the curb cap and drain trough for leakproof construction
    • Centrifugal wheel provides high-efficiency and minimal sound
    • One-piece aluminum windband with rolled bead provides extra rigidity
    • Cooling fins located on top of fan wheel draw outside air through a large breather tube directly into the motor compartment extending motor life
    • Energy-efficient, speed controllable, Vari-greenĀ® motor
    • Wall or roof mountable

    Certifications:

    • High Wind and Hurricane
    • Seismic
    • UL/cUL 762
    Show All