Close

    Centrifugal Upblast Exhaust Fan, Model CUBE-240, Belt Drive, 1/4HP, 115V, 1Ph, Motor & Drives Unassembled, 2639-4352 CFM

    Greenheck Product # CUBE-240-4134GQD-DR1
    Price
    $2,089.34
    Free shipping
    PRODUCT ALERT : New Product SKU
    Product # CUBE-240-4G-QD-DR1 has been replaced with CUBE-240-4134GQD-DR1. The product change is in name only. Form, fit and function remain the same.

    • Windband is continually welded to the curb cap and drain trough for leakproof construction
    • Centrifugal wheel provides high-efficiency and minimal sound
    • One-piece aluminum windband with rolled bead provides extra rigidity
    • Cooling fins located on top of fan wheel draw outside air through a large breather tube directly into the motor compartment extending motor life
    • Wall or roof mountable
    • Motor, pulleys and belt ship separately for field assembly

    Certifications:

    • AMCA Sound & Air
    • High Wind and Hurricane
    • Seismic
    • UL/cUL 762
    Show All

    Product Description

    The CUBE is an aluminum exhaust fan specifically designed for roof or sidewall mounted applications where contaminated or grease laden exhaust air can be discharged directly upward, away from the roof or wall surface. The fans feature a one piece windband continuously welded to curb cap and double studded isolators for true vibration isolation.

    California Residents - Prop 65 Warning