Cerrado

    Centrifugal Upblast Exhaust Fan, Model CUBE-099, Belt Drive, 1/4HP, 115V, 1Ph, 759-1260 CFM

    Greenheck Product # CUBE-099-4G-QD
    Price
    $1,021.16
    Envío Gratis

    • Windband is continually welded to the curb cap and drain trough for leakproof construction
    • Centrifugal wheel provides high-efficiency and minimal sound
    • One-piece aluminum windband with rolled bead provides extra rigidity
    • Cooling fins located on top of fan wheel draw outside air through a large breather tube directly into the motor compartment extending motor life
    • Wall or roof mountable

    Certifications:

    • AMCA Sound & Air
    • Certificación contra fuertes vientos y huracanes
    • Certificación contra eventos sísmicos
    • Certificación UL/cUL 762
    Show All

    Product Description

    The CUBE is an aluminum exhaust fan specifically designed for roof or sidewall mounted applications where contaminated or grease laden exhaust air can be discharged directly upward, away from the roof or wall surface. The fans feature a one piece windband continuously welded to curb cap and double studded isolators for true vibration isolation.

    California Residents - Prop 65 Warning