Cerrado

    Centrifugal Upblast Exhaust Fan, Belt Drive, Model CUBE-121

    Greenheck Product # CUBE-121
    Model CUBE is a belt drive fan for roof or wall mounted applications, discharging the air directly upward, away from the roof or wall surface. Fan wheels are backward inclined and constructed of aluminum.

    Certifications:

    • Certificación AMCA por su rendimiento de aire y sonido
    • Certificación contra fuertes vientos y huracanes
    • Certificación contra eventos sísmicos
    • Certificación UL/cUL 762

    Product Variants

    Mostrando 17 de 17
    SKU DRIVE TYPE HP VOLTAGE PHASE CFM RANGE FRPM RANGE BASE/PANEL LENGTH x WIDTH PRICE
    Model / Size: CUBE-121
    Belt Drive 1/4 115 1 1153-1759 1200-1490 19 x 19 in $1,108.81
    Model / Size: CUBE-121
    Belt Drive 1/4 115 1 776-1417 960-1200 19 x 19 in $1,108.81
    Model / Size: CUBE-121
    Belt Drive 1/4 115 1 800-1134 770-960 19 x 19 in $1,108.81
    Model / Size: CUBE-121
    Belt Drive 1/4 115 1 626-909 690-770 19 x 19 in $1,108.81
    Model / Size: CUBE-121
    Belt Drive n/a n/a n/a 1236-1936 1320-1640 19 x 19 in $1,125.20
    Model / Size: CUBE-121
    Belt Drive n/a n/a n/a 906-1559 1060-1320 19 x 19 in $1,125.20
    Model / Size: CUBE-121
    Belt Drive n/a n/a n/a 828-1252 850-1060 19 x 19 in $1,125.20
    Model / Size: CUBE-121
    Belt Drive n/a n/a n/a 553-1004 710-850 19 x 19 in $1,125.20
    Model / Size: CUBE-121
    Belt Drive 1/2 115
    208
    230
    1 1190-2043 1390-1730 19 x 19 in $1,165.81
    Model / Size: CUBE-121
    Belt Drive 1/2 115
    208
    230
    1 908-1641 1120-1390 19 x 19 in $1,165.81
    Model / Size: CUBE-121
    Belt Drive 1/2 115
    208
    230
    1 778-1322 900-1120 19 x 19 in $1,165.81
    Model / Size: CUBE-121
    Belt Drive 1/2 115
    208
    230
    1 681-1063 720-900 19 x 19 in $1,165.81
    Model / Size: CUBE-121
    Belt Drive n/a n/a n/a 1190-2043 1390-1730 19 x 19 in $1,257.03
    Model / Size: CUBE-121
    Belt Drive n/a n/a n/a 908-1641 1120-1390 19 x 19 in $1,257.03
    Model / Size: CUBE-121
    Belt Drive n/a n/a n/a 778-1322 900-1120 19 x 19 in $1,257.03
    Model / Size: CUBE-121
    Belt Drive n/a n/a n/a 681-1063 720-900 19 x 19 in $1,257.03
    Model / Size: CUBE-121
    Belt Drive n/a n/a n/a 553-2043 690-1730 19 x 19 in $866.52