Cerrado

    Centrifugal Upblast Exhaust Fan, Belt Drive, Model CUBE-099

    Greenheck Product # CUBE-099
    Model CUBE is a belt drive fan for roof or wall mounted applications, discharging the air directly upward, away from the roof or wall surface. Fan wheels are backward inclined and constructed of aluminum.

    Certifications:

    • Certificación AMCA por su rendimiento de aire y sonido
    • Certificación contra fuertes vientos y huracanes
    • Certificación contra eventos sísmicos
    • Certificación UL/cUL 762

    Product Variants

    Mostrando 1 de 1
    SKU DRIVE TYPE HP VOLTAGE PHASE CFM RANGE FRPM RANGE BASE/PANEL LENGTH x WIDTH PRICE
    Model / Size: CUBE-099
    Belt Drive 1/4 115 1 759-1260 1285-1725 19 x 19 in $1,051.09