Cerrado

    Centrifugal Supply Fan, Model SAF-110, Belt Drive, 1/4HP, 115V, 1Ph, Motor & Drives Unassembled, 1240-1787 CFM

    Greenheck Product # SAF-110-4X-QD-DR2
    Price
    $1,376.03
    Envío Gratis

    • Double-width forward-curved centrifugal wheel results in high effciency and low sound levels
    • Permanent washable filters allow for many years of reliable use
    • Cover and side access panels are easily removed for access to motor compartment and drive assembly
    • Curb cap has prepunched mounting holes to ensure correct attachment to the roof curb

    Certifications:

    • AMCA Sound & Air
    • UL/cUL 705
    Show All

    Product Description

    Model SAF is a filtered supply fan designed to provide non-tempered make-up air to commercial or industrial buildings, including commercial kitchen applications. Fresh outdoor air is supplied to replace air lost through hood exhaust or general building ventilation.

    California Residents - Prop 65 Warning