Cerrado

    Centrifugal Inline Fan, Variable Speed, Model SQ-95, Direct Drive, Vari-Green EC motor, 1/6HP, 115/208-230V, 1Ph, 275-1024 CFM

    Greenheck Product # SQ-95-VG6X-QD
    Price
    $1,117.36

    Model SQ, direct drive centrifugal inline fans feature a unique combination of installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are ideal for indoor clean air applications including exhaust, return or make-up where space is a prime consideration.

    • Compact size for height-restricted areas
    • Aluminum backward inclined, nonoverloading centrifugal wheel design
    • Inlet and discharge duct collars for easy duct connection
    • Removable access panels permit easy access to interior components for cleaning and servicing
    • Energy efficient, Vari-Green motor for maximum motor controllability.

    Certifications:

    • UL/cUL 705
    Show All