Close

    Centrifugal Inline Fan, Variable Speed, Model SQ-80, Direct Drive, Vari-Green EC motor, 1/6HP, 115/208-230V, 1Ph, 105-503 CFM

    Greenheck Product # SQ-80-VG6X-QD
    Price
    $1,070.33
    Free shipping

    • Compact size for height-restricted areas
    • Composite backward inclined, non-overloading centrifugal wheel design
    • Energy efficient, Vari-Green motor for maximum motor controllability.
    • Inlet and discharge duct collars for easy duct connection
    • Removable access panels permit easy access to interior components for cleaning and servicing

    Certifications:

    • AMCA Sound & Air Performance
    • UL/cUL 705
    Show All

    Product Description

    Model SQ, direct drive centrifugal inline fans feature a unique combination of installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are ideal for indoor clean air applications including exhaust, return or make-up where space is a prime consideration.

    California Residents - Prop 65 Warning