Cerrado

    Centrifugal Inline Fan, Model SQ-95, Direct Drive, 3-Speed, 115V, 1Ph, 275-920 CFM

    Greenheck Product # SQ-95-DGEX-QD
    Price
    $631.36
    Envío Gratis

    • Compact size for height-restricted areas
    • Composite backward inclined, non-overloading centrifugal wheel design
    • Inlet and discharge duct collars for easy duct connection
    • Removable access panels permit easy access to interior components for cleaning and servicing.

    Certifications:

    • AMCA Sound & Air Performance
    • UL/cUL 705
    Show All

    Product Description

    Model SQ, direct drive centrifugal inline fans feature a unique combination of installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are ideal for indoor clean air applications including exhaust, return or make-up where space is a prime consideration.

    California Residents - Prop 65 Warning