Close

    Centrifugal Inline Fan, Model BSQ-120, Belt Drive, 1/2HP, 208-230/460V, 3Ph, Motor & Drives Unassembled, 992-1609 CFM

    Greenheck Product # BSQ-120-5X-3-QD-DR2
    Price
    $1,427.34
    Free shipping

    • Removable access panels allow easy access to all interior components
    • Aluminum, centrifugal wheel delivers maximum efficiency
    • Inlet and discharge duct collars allow for easy duct connection
    • Rigid, galvanized steel housing construction
    • Factory tested bearings designed specifically for air handling applications with a minimum L₁₀ life in excess of 100,000 hours
    • Motor, pulleys and belt ship separately for field assembly

    Certifications:

    • AMCA Sound & Air
    • UL/cUL 705
    Show All

    Product Description

    Model BSQ centrifugal inline fan features a unique combination of installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are the ideal selection for indoor clean air applications including intake, exhaust, return or make-up air.