Cerrado

    Centrifugal Inline Fan, Model BSQ-100, Belt Drive, 1/4HP, 115V, 1Ph, 841-1349 CFM

    Greenheck Product # BSQ-100-4X-QD
    Price
    $1,207.14

    Model BSQ centrifugal inline fan features a unique combination of installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are the ideal selection for indoor clean air applications including intake, exhaust, return or make-up air.

    • Removable access panels allow easy access to all interior components
    • Aluminum, centrifugal wheel delivers maximum efficiency
    • Inlet and discharge duct collars allow for easy duct connection
    • Rigid, galvanized steel housing construction
    • Factory tested bearings designed specifically for air handling applications with a minimum L₁₀ life in excess of 100,000 hours

    Certifications:

    • UL/cUL 705
    Show All