Close

    Centrifugal Downblast Exhaust Fan, Variable Speed, Model G-103, Direct Drive, Vari-Green EC motor, 1/4HP, 115/208-230V, 1Ph, 477-1462 CFM

    Greenheck Product # G-103-VG4X-QD
    Price
    $1,026.86
    Free shipping

    • Centrifugal wheel provides high-efficiency and minimal sound
    • True vibration isolation supports the motor and wheel for long life and quiet operation
    • One-piece aluminum curb cap provides a weather-tight fit
    • Positive motor cooling with fresh air results in maximum motor life
    • Galvanized birdscreen protects the fan discharge from birds and small objects
    • Energy-efficient, speed controllable, Vari-greenĀ® motor

    Certifications:

    • AMCA Sound & Air
    • High Wind and Hurricane
    • Seismic
    • UL/cUL 705
    Show All

    Product Description

    Model G, direct drive centrifugal roof exhaust fans provide the industry's best performance and durability for general clean air applications where air is discharged downward, toward the roof. Units feature the most advanced motor cooling of any fan in its class.

    California Residents - Prop 65 Warning