Close

    Centrifugal Downblast Exhaust Fan, Model GB-140, Belt Drive, 3/4HP, 208-230/460V, 3Ph, Motor & Drives Unassembled, 1150-2356 CFM

    Greenheck Product # GB-140-7122X3QD-DR1
    Price
    $1,051.09
    Free shipping
    PRODUCT ALERT : New Product SKU
    Product # GB-141-7X-3-QD-DR1 has been replaced with GB-140-7122X3QD-DR1. The product change is in name only. Form, fit and function remain the same.

    • Centrifugal wheel provides high-efficiency and minimal sound
    • True vibration isolation supports the motor and wheel for long life and quiet operation
    • One-piece aluminum curb cap provides a weather-tight fit
    • Positive motor cooling with fresh air results in maximum motor life
    • Galvanized birdscreen protects the fan discharge from birds and small objects
    • Motor, pulleys and belt ship separately for field assembly

    Certifications:

    • AMCA Sound & Air
    • High Wind and Hurricane
    • Seismic
    • UL/cUL 705
    Show All

    Product Description

    Model GB, belt drive centrifugal roof exhaust fans are designed to meet the general clean air exhaust requirements for industrial and commercial buildings. Units feature a fully rolled windband bead for increased stability and easy transport. Fresh outside air is drawn in under the motor cover to maximize motor life.

    California Residents - Prop 65 Warning