In observance of Memorial Day, Greenheck will be closed Monday, May 27th. Order shipments will resume Tuesday, May 28th.

 
    Cerrado

    Centrifugal Downblast Exhaust Fan, Model GB-081, Belt Drive, 1/4HP, 115V, 1Ph, 527-864 CFM

    Greenheck Product # GB-081-4X-QD-R3
    Price
    $753.22

    Model GB, belt drive centrifugal roof exhaust fans are designed to meet the general clean air exhaust requirements for industrial and commercial buildings. Units feature a fully rolled windband bead for increased stability and easy transport. Fresh outside air is drawn in under the motor cover to maximize motor life.

    • Centrifugal wheel provides high-efficiency and minimal sound
    • True vibration isolation supports the motor and wheel for long life and quiet operation
    • One-piece aluminum curb cap provides a weather-tight fit
    • Positive motor cooling with fresh air results in maximum motor life
    • Galvanized birdscreen protects the fan discharge from birds and small objects

    Certifications:

    • Certificación contra fuertes vientos y huracanes
    • Certificación contra eventos sísmicos
    • UL/cUL 705
    Show All