Cerrado

    Centrifugal Downblast Exhaust Fan, Model GB-071, Belt Drive, 1/4HP, 115V, 1Ph, 376-205 CFM

    Greenheck Product # GB-071-4X-QD-R3
    Price
    $753.22
    Envío Gratis

    • Centrifugal wheel provides high-efficiency and minimal sound
    • True vibration isolation supports the motor and wheel for long life and quiet operation
    • One-piece aluminum curb cap provides a weather-tight fit
    • Positive motor cooling with fresh air results in maximum motor life
    • Galvanized birdscreen protects the fan discharge from birds and small objects

    Certifications:

    • AMCA Sound & Air
    • Certificación contra fuertes vientos y huracanes
    • Certificación contra eventos sísmicos
    • UL/cUL 705
    Show All

    Product Description

    Model GB, belt drive centrifugal roof exhaust fans are designed to meet the general clean air exhaust requirements for industrial and commercial buildings. Units feature a fully rolled windband bead for increased stability and easy transport. Fresh outside air is drawn in under the motor cover to maximize motor life.

    California Residents - Prop 65 Warning