In observance of Memorial Day, Greenheck will be closed Monday, May 27th. Order shipments will resume Tuesday, May 28th.

 
    Cerrado

    Centrifugal Downblast Exhaust Fan, Model G-133, Direct Drive, 1/6HP, 115V, 1Ph, 1031-1618 CFM

    Greenheck Product # G-133-BX-QD
    Price
    $788.14

    Model G, direct drive centrifugal roof exhaust fans provide the industry's best performance and durability for general clean air applications where air is discharged downward, toward the roof. Units feature the most advanced motor cooling of any fan in its class.

    • Centrifugal wheel provides high-efficiency and minimal sound
    • True vibration isolation supports the motor and wheel for long life and quiet operation
    • One-piece aluminum curb cap provides a weather-tight fit
    • Positive motor cooling with fresh air results in maximum motor life
    • Galvanized birdscreen protects the fan discharge from birds and small objects

    Certifications:

    • Certificación contra fuertes vientos y huracanes
    • Certificación contra eventos sísmicos
    • UL/cUL 705
    Show All