Cerrado

    Centrifugal Downblast Exhaust Fan, Direct Drive, Model G-099

    Greenheck Product # G-099
    The model G is a direct drive, spun aluminum fan, designed for roof mounting on a curb for general, clean air exhaust applications. Units feature a spun aluminum housing and have certifications including seismic, high wind and hurricane.

    Certifications:

    • Certificación AMCA por su rendimiento de aire y sonido
    • Certificación contra fuertes vientos y huracanes
    • Certificación contra eventos sísmicos
    • UL/cUL 705

    Product Variants

    Mostrando 1 de 1
    SKU DRIVE TYPE HP VOLTAGE PHASE CFM RANGE FRPM RANGE BASE/PANEL LENGTH x WIDTH PRICE
    Model / Size: G-099
    Transmisión Directa 1/4 115
    208
    230
    277
    1 400-1307 720-1725 19 x 19 in $982.68