Cerrado

    Centrifugal Downblast Exhaust Fan, Direct Drive, Model G-090

    Greenheck Product # G-090
    The model G is a direct drive, spun aluminum fan, designed for roof mounting on a curb for general, clean air exhaust applications. Units feature a spun aluminum housing and have certifications including seismic, high wind and hurricane.

    Certifications:

    • Certificación AMCA por su rendimiento de aire y sonido
    • Certificación contra fuertes vientos y huracanes
    • Certificación contra eventos sísmicos
    • UL/cUL 705

    Product Variants

    Mostrando 2 de 2
    SKU DRIVE TYPE HP VOLTAGE PHASE CFM RANGE FRPM RANGE BASE/PANEL LENGTH x WIDTH PRICE
    Model / Size: G-090
    Transmisión Directa 1/6 115
    208
    230
    277
    1 293-855 1050-1725 17 x 17 in $709.75
    Model / Size: G-090
    Transmisión Directa 1/15 115 1 293-768 1050-1550 17 x 17 in $428.27