Cerrado

    Ceiling Exhaust Fan, Variable Speed, Model SP-A510-VG, Vari-Green EC Motor, 115V, 1Ph, 250-557 CFM

    Greenheck Product # SP-A510-VG-QD
    Price
    $926.38
    Envío Gratis

    • External electrical access reduces installation time
    • Spring loaded aluminum backdraft damper eliminates rattling
    • Acoustic insulation absorbs sound ensuring quiet operation
    • Energy efficient Vari-Green motor
    • Designer grille included

    Certifications:

    • AMCA por su rendimiento de aire y sonido
    • Certificación UL/cUL 507
    Show All

    Product Description

    Model SP-A direct drive, ceiling mounted fan is designed to provide the lowest sounds levels for bathroom exhaust. Units feature an insulated housing and are ideal for residential, multi-family or hotel applications. Vari-Green EC motor technology included for maximum fan controllability.

    California Residents - Prop 65 Warning