Cerrado

    Bathroom Exhaust Fan with Humidity Sensor, Model SP-A110H, 115V, 1Ph, 98-130 CFM

    Greenheck Product # SP-A110H-QD
    Price
    $233.02
    Envío Gratis

    • Acoustic insulation absorbs sound ensuring quiet operation
    • ENERGY STAR rated
    • External electrical access reduces installation time
    • Industry leading low sound levels
    • Speed controllable
    • Spring loaded aluminum backdraft damper eliminates rattling
    • Humidity sensor to control excess moisture
    • Designer grille included

    Certifications:

    • AMCA por su rendimiento de aire y sonido
    • Certificación UL/cUL 507
    Show All

    Product Description

    Model SP-A110H-QD is a humidity sensing, ENERGY STAR® certified bathroom exhaust fan designed to provide the lowest sound levels for bathroom exhaust. Featuring an insulated housing, this bathroom fan quietly ventilates your space using 70% energy than a standard fan, saving on energy costs. Humidty sensing bathroom fans are ideal for residential or commerical bathrooms.

    Humidity Sensing

    The integral humidity sensor automatically detects excess humidity in your space, turning the bathroom fan on ensuring the moisture is properly vented. The sensitivity is adjustable from 50% RH to 80% RH and also includes a built in 15 minute time delay.

    About ENERGY STAR®

    ENERGY STAR® is a market-based partnership formed to reduce greenhouse gas emissions through energy efficiency and make it easier for consumers to identify energy-efficient products that offer savings, performance, features, and comfort.

    To earn the ENERGY STAR label, products must meet strict energyefficient standards set by the U.S. Environmental Protection Agency (EPA) for energy consumption, air and sound performance.