Cerrado

    Bathroom Exhaust Fan, Wall or Ceiling Mount, Model SP-C50, 115V, 1Ph, 29-52 CFM

    Greenheck Product # SP-C50-QD
    Price
    $91.21
    Envío Gratis

    • Compact size for height restricted areas
    • Round standard outlet for quick, easy connections
    • Integral damper prevents unwanted backdrafts
    • Speed controllable
    • Designer grille included

    Certifications:

    • AMCA por su rendimiento de aire y sonido
    • Certificación UL/cUL 507
    Show All

    Product Description

    Model SP-C50-QD is a bathroom exhaust fan, designed to provide low sound and high efficiency. Featuring a low profile housing, this bathroom fan includes a round standard outlet for quick, easy connections along with an integral damper preventing unwanted backdrafts. Units are speed controllable and are ideal for residential, multi-family or hotel applications.

    Low Profile Design

    This SP-C fan offers a slimmed-down profile to make installing, even in the smallest places, a breeze.

    California Residents - Prop 65 Warning