Cerrado

    Bathroom Exhaust Fan, Variable Speed, Lighted, Model SP-110L-VG, 115V, 1Ph, 28-110 CFM

    Greenheck Product # SP-110L-VG-QD
    Price
    $287.89

    Model SP-VG, bathroom exhaust fan features EC motor technology, allowing for increased energy savings. Units operate at a constant CFM up to 0.25 in. wg. And provide continuous or intermittent ventilation while maintaining extremely low sound levels.

    • ENERGY STAR rated
    • EC motor
    • Units operate at a constant cfm up to 0.875 in. wg. and provides continuous or intermittent ventilation while maintaining extremely low sound levels
    • Designer grille included

    Certifications:

    • Certificación UL/cUL 507
    Show All