Cerrado

    Bathroom Exhaust Fan, Model SP-A390-VG, 115/208-230/277V, 1Ph, 93-410 CFM

    Greenheck Product # SP-A390-VG-QD
    Price
    $587.90
    Envío Gratis

    • ENERGY STAR rated
    • Acoustic insulation absorbs sound ensuring quiet operation
    • Spring loaded aluminum backdraft damper eliminates rattling
    • External electrical access reduces installation time
    • Speed controllable
    • Designer grille included

    Certifications:

    • AMCA por su rendimiento de aire y sonido
    • Certificación UL/cUL 507
    Show All

    Product Description

    Model SP-A direct drive, ceiling mounted fan is designed to provide the lowest sounds levels for bathroom exhaust. Units feature an insulated housing and are ideal for residential, multi-family or hotel applications. Model CSP-A390-VG features a tri-voltage design to operate at 115/208-230/277V. Vari-Green EC motor technology included for maximum fan controllability.

    California Residents - Prop 65 Warning